IESNA:LM-63-2002
[TEST]P954362
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-850-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39242
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4299 4695.5 5126.7 5584.7 5981.2 6313.3 6565.1 6712.4 6736.5 6664.2
6589.2 6583.8 6629.4 6728.5 6961.5 7542.7 8986.5 11153.4 13084.6 14568.5
15709.6 16786.4 17758.7 18672 19285.4 18401.5 14895.3 10419.5 7205.3 4845.5
2043.7 648.2 308 133.9 42.9 0 0
4299 4703.5 5158.9 5600.8 5999.9 6332.1 6599.9 6747.2 6768.7 6704.4
6621.3 6618.7 6653.5 6755.3 6993.6 7449 8691.8 10805.2 12958.7 14496.2
15682.8 16877.4 17790.8 18685.4 19347 18776.5 15530.1 11089.1 7550.8 5024.9
2175 704.5 358.9 158 56.2 0 0
4299 4698.1 5140.1 5566 5946.3 6262.4 6506.2 6658.8 6674.9 6618.7
6557 6546.3 6583.8 6685.6 6913.3 7339.2 8349 10253.4 12396.2 14062.3
15294.4 16590.8 17820.3 18947.9 19901.5 20174.7 17989 13998 9444.5 6133.8
2839.2 1119.6 629.5 348.2 160.7 53.6 0
4299 4666 5075.8 5483 5825.8 6117.8 6350.8 6471.3 6511.5 6487.4
6441.9 6436.5 6468.7 6516.9 6650.8 6921.3 7382 8442.7 10253.4 12332
14180.2 15897.1 17648.9 19298.8 20876.5 22108.6 22941.6 23008.6 21567.5 17110.5
9615.9 3441.9 1382.1 739.3 340.2 77.7 0
4299 4612.4 4974 5346.4 5670.5 5946.3 6166 6313.3 6380.3 6396.3
6393.7 6409.7 6455.3 6498.1 6583.8 6779.4 7122.2 7639.2 8606.1 10240
12374.8 14654.3 16947.1 19333.6 21302.4 23161.3 24985.4 27023.7 28612.1 27444.2
21712.2 11959.6 4706.2 2105.3 889.3 91.1 0
4299 4583 4901.7 5223.1 5517.8 5788.3 6007.9 6179.4 6273.1 6340.1
6388.3 6466 6583.8 6677.6 6766 6905.3 7202.6 7679.4 8407.9 9299.9
10615 12337.3 14298 16403.3 18575.6 20983.6 23672.9 26830.9 31180.8 33765.6
30891.5 23220.2 12629.3 4505.3 1119.6 64.3 0
4299 4566.9 4880.3 5204.4 5491 5761.5 5994.6 6163.3 6265.1 6329.4
6396.3 6474 6586.5 6685.6 6790.1 6945.4 7234.7 7703.5 8437.4 9382.9
10644.5 12332 14247.1 16309.6 18524.7 20959.5 23707.7 27031.7 31175.4 33610.2
30471 22775.6 12567.7 4596.4 1106.2 72.3 0
4299 4513.3 4770.5 5051.7 5322.2 5584.7 5820.5 6018.7 6160.6 6270.4
6385.6 6524.9 6677.6 6806.2 6932 7111.5 7400.8 7848.1 8512.4 9417.7
10569.5 11978.4 13668.6 15615.8 17817.6 20295.2 23000.6 25922.8 29512.1 32254.9
28504.9 17801.5 8075.8 2748.2 653.6 56.2 0
4299 4478.5 4671.4 4893.7 5134.7 5378.5 5619.6 5831.2 6024 6192.8
6369.6 6538.3 6699 6841 7001.7 7234.7 7569.5 8086.5 8863.3 9924
11327.5 13001.6 14943.5 17064.9 19223.8 21495.2 23828.2 26305.9 28770.1 29600.5
26300.5 17627.4 7582.9 2274.1 916.1 254.5 0
4299 4416.9 4556.2 4716.9 4917.8 5137.4 5351.7 5574 5777.6 5983.8
6192.8 6382.9 6543.7 6715.1 6897.2 7114.2 7451.7 7992.7 8828.4 10047.2
11632.9 13462.3 15420.3 17405.1 19381.9 21366.7 23410.4 25368.4 26260.3 24559.5
19339 9701.6 2619.6 993.7 541.1 150 0
4299 4352.6 4422.3 4534.8 4684.8 4848.1 5043.7 5233.9 5440.1 5633
5858 6074.9 6289.2 6514.2 6747.2 7025.8 7408.8 8003.5 8898.1 10234.7
11989.1 14070.3 16079.2 17809.6 19306.9 20723.8 21875.6 22148.8 20755.9 16957.8
10580.2 3867.8 776.8 238.4 83 29.5 0
4299 4320.5 4349.9 4435.6 4558.9 4695.5 4858.9 5027.6 5209.7 5405.3
5614.2 5828.5 6064.2 6305.3 6573.1 6894.5 7315.1 7933.8 8801.7 9990.9
11584.7 13432.8 15128.4 16183.7 16668.5 16756.9 16398 15262.3 13181.1 10106.1
5949 2025 460.7 131.2 37.5 16.1 0
4299 4277.6 4280.3 4325.8 4408.9 4510.6 4633.9 4765.1 4896.4 5019.6
5156.2 5282.1 5429.4 5571.3 5726.7 5914.2 6190.1 6624 7309.7 8308.8
9591.8 10893.6 11790.9 11916.8 11198.9 9865 7957.9 5587.4 3184.8 1457.1
624.1 235.7 88.4 34.8 16.1 2.7 0
4299 4202.6 4146.4 4114.2 4087.4 4039.2 3956.2 3824.9 3650.8 3444.6
3208.9 2959.8 2710.7 2488.4 2316.9 2191 2100 2065.1 2244.6 2659.8
3120.5 3498.2 3476.7 2866 2008.9 1339.3 926.8 645.5 431.2 267.9
168.7 107.1 53.6 21.4 5.4 0 0
4299 4133 4004.4 3843.7 3613.3 3326.7 2989.2 2611.6 2209.8 1816
1529.4 1379.4 1347.3 1360.7 1406.2 1446.4 1478.5 1481.2 1446.4 1374.1
1293.7 1213.4 1127.7 1033.9 910.7 758 592 425.9 318.7 233
150 88.4 34.8 13.4 5.4 0 0
4299 4071.4 3841 3533 3109.8 2646.4 2161.6 1733 1486.6 1403.6
1360.7 1323.2 1293.7 1264.3 1248.2 1237.5 1224.1 1194.6 1130.3 1036.6
942.8 849.1 758 653.6 549.1 458 391.1 332.1 262.5 179.5
91.1 45.5 21.4 8 0 0 0
4299 4009.8 3685.7 3192.8 2646.4 2091.9 1655.3 1489.3 1441.1 1400.9
1360.7 1320.5 1280.3 1240.2 1181.2 1114.3 1036.6 945.5 846.4 750
658.9 578.6 514.3 463.4 415.2 369.6 321.4 254.5 174.1 117.9
77.7 42.9 18.7 8 0 0 0
4299 3972.3 3530.3 2954.4 2306.2 1759.8 1537.5 1491.9 1449.1 1403.6
1366.1 1320.5 1272.3 1213.4 1138.4 1044.6 942.8 838.4 728.6 621.4
533 476.8 436.6 399.1 358.9 318.7 273.2 217 171.4 136.6
99.1 64.3 21.4 2.7 0 0 0
4299 3918.7 3380.3 2697.3 2027.6 1631.2 1542.8 1500 1457.1 1411.6
1371.4 1328.6 1277.7 1208 1114.3 1015.2 894.6 774.1 642.8 549.1
487.5 450 420.5 388.4 353.6 310.7 257.1 211.6 176.8 139.3
101.8 64.3 18.7 0 0 0 0
4299 3913.3 3332.1 2598.2 1920.5 1615.2 1558.9 1513.4 1467.8 1425
1382.1 1333.9 1283 1208 1116.9 996.4 859.8 723.2 610.7 525
471.4 436.6 404.5 369.6 329.5 278.6 222.3 184.8 150 115.2
77.7 42.9 10.7 0 0 0 0
4299 3913.3 3297.3 2544.6 1875 1615.2 1569.6 1524.1 1473.2 1425
1382.1 1336.6 1285.7 1218.7 1133 1015.2 870.5 725.9 602.7 511.6
458 425.9 393.7 356.2 310.7 246.4 190.2 158 128.6 96.4
61.6 24.1 2.7 0 0 0 0
4299 3926.7 3313.3 2552.6 1875 1615.2 1569.6 1524.1 1475.9 1430.3
1384.8 1339.3 1291.1 1226.8 1141.1 1009.8 865.2 715.2 592 503.6
455.4 423.2 388.4 353.6 305.4 230.4 179.5 150 117.9 85.7
53.6 18.7 0 0 0 0 0
